BSC010N04LS
Overview
Infineon's 40V and 60V MOSFET product families feature not only the industry’s lowest RDS(on) but also a perfect switching behavior for fast switching applications. 15% lower RDS(on) and 31% lower figure of merit (RDS(on) x Qg) compared to alternative devices has been realized by advanced thin wafer technology.
Summary of Features
- Optimized for synchronous rectification
- 15% lower RDS(on) than alternative devices
- 31% improvement of FOM over similar devices
- RoHS compliant - halogen free
- MSL1 rated
Benefits
- Highest system efficiency
- Less paralleling required
- Increased power density
- System cost reduction
- Very low voltage overshoot
Potential Applications
- Synchronous rectification
- Solar micro inverter
- Isolated DC-DC converters
- Motor control
- Or-ing switches
Videos
Quality
Support